??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBSCD, KJBSCDS - Bushings for Inspection Jigs - Oval D-Cut
Bill of material
KJBSCD16-P6.00-W3.00-L5
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+0.03/+0.01 mm
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
+0.03/+0.01 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT5
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
R
2.0 mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT3
Radius R C Chamfered