??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBSTK, KJBSTKC - Bushings for Inspection Jigs D-Shape Shouldered (P +0.03/+0.01 / F +0.05/0)
Bill of material
KJBSTK12-P3.00-F0.5-L7-T2
PN
Part Number
MAT
Material
HARD
Hardness
50~60HRC
ALT3
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
+0.03/+0.01 mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
FTOL
F Tolerance
+0.05/0 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT5
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
TS
T Selection
mm
ALT4
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)