??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBSTKD, KJBSTKDM, KJBSTKDS, KJBSTKDC, KJBHSTKD, KJBHSTKDM, KJBHSTKDS, KJBHSTKDC - Bushings for Inspection Jigs - D-Shaped Hole - Shouldered
Bill of material
KJBSTKD12-P3.00-F0.5-L7-T2
PN
Part Number
TYPE
Type
KJBSTKD
MAT
Material
ST
Surface Treatment
D
mm
TYS
P Tolerance Selection
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
H
mm
ALT1
Groove (for Adhesive Reservoir)
ALT2
Groove (for Retaining)
ALT3
Additional Surface Treatment (Black Oxide)
ALT4
Shoulder Thickness Tolerance
ALT5
L Dimension Tolerance