??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
KJFN,KJFNC - Supporting Leg - Steel chrome plated fixed regulating type
Bill of material
KJFN50-10-B50
MODEL
Model
LV1
Type
SMAT
Screw Material
Equivalent to Q235
SUR
Surface treatment
Chromeplate
BMAT
Base Material
CODE
Code
VAR02
C
mm
VAR04
M
mm
VAR06
B
mm
FIX02
D
19 mm
FIX04
A
77 mm
FIX06
SW
8 mm
FIX08
Load
500 kg
FIX95
PDF
PDF