??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KJM - Supporting Leg - Steel galvanized fixed type
Bill of material
KJM30-6-B50
MODEL
Model
KJM30-6-B50
SMAT
Screw Material
Equivalent to Q235
SUR
Surface treatment
Galvanized
BMAT
Base Material
TPE + iron
CODE
Code
KJM
VAR02
C
mm
VAR04
M
mm
VAR06
B
mm
FIX02
D
15 mm
FIX04
SW
5 mm
FIX06
A
70 mm
FIX08
Load
200 kg
FIX95
PDF
PDF