??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPDTK, KJPDTHK, KJPDTKS, KJPDTKC - Slot Pins for Inspection Jigs - Diamond Tapered - D-Shape Tip - S 0 -0.02/F 0 -0.05
Bill of material
KJPDTK20-P12-S5-F1-B5
PN
Part No.
MAT
Material
HARD
Hardness
D
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
W
(W)
mm
M
ALT2
Additional Surface Treatment
ALT1
Chain
ALT5
No Relief Groove
ALT6
Handle Length
ZC
mm
ALT3
Engraving of P Dimension
ALT7
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT7