??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
KJPGKSE - Marking Pins - Stepped - Straight Acute-angled Edge Type
Bill of material
KJPGKSE25-P15.00-S6.0-L5-B10
PN
Part No.
MAT
Material
SKS3
HARD
Hardness
58HRC~
ST
Surface Treatment
-
ALT4
Additional Surface Treatment
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT3
P Dimension Tolerance
PTOL
P Tolerance
0/-0.02 mm
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
STOL
S Tolerance
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
ALT1
Chain
ALT2
Engraving of P Dimension
ALT6
Handle Length
ZC
mm
ALT5
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT5
CSNOTE
Character Selection Note
N/A
ALT7
Tip