??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
KJPLDS, KJPLDSH, KJPGLDS, KJPGLDSH - Slot Pins for Inspection Jigs - Stepped Straight Long (2-step, 3-step)
Bill of material
KJPLDS16-W0-D0-H0-P0-Q0-S0-Z30
PN
Part No.
MAT
Material
1045 Carbon Steel
HARD
Hardness
ST
Surface Treatment
-
ALT1
Additional Surface Treatment
DD
d
mm
PQSTOLS
P Q S Tolerance Selection
W
W Shaft Length 1mm Increment
mm
Enter value for W
W Shaft Length 1mm Increment
mm
cm
inch
ft
P
P Shaft Diameter 0.01mm Increment
mm
PTOL
P Tolerance
0 mm
D
D Shaft Length 1mm Increment
mm
Enter value for D
D Shaft Length 1mm Increment
mm
cm
inch
ft
Q
Q Shaft Diameter 0.01mm Increment
mm
QTOL
Q Tolerance
0 mm
H
H Shaft Length 1mm Increment
mm
Enter value for H
H Shaft Length 1mm Increment
mm
cm
inch
ft
S
S Shaft Diameter 0.01mm Increment
mm
STOL
S Tolerance
0 mm
Z
Z Selection
mm
ALT2
Chain Attachment
ALT3
Engraving
ALT4
Engraving of the Specified Characters
CHARSELECT
Character Selection
ALT4
CSNOTE
Character Selection Note
-