??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KJW - Supporting Leg - Simple type
Bill of material
KJW40-8-B50
MODEL
Model
KJW40-8-B50
SMAT
Screw Material
Galvanized steel
SUR
Surface treatment
Galvanized
BMAT
Base Material
Galvanized base
CODE
Code
KJW
VAR02
C
mm
VAR04
M
mm
VAR06
B
mm
FIX02
L
11 mm
FIX04
SW
5.5 mm
FIX06
F
2 mm
FIX08
Load
150 kg
FIX95
PDF
PDF