??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SHELE
Description
KK40
Bill of material
KK401P-100A1-F0CS0
CNSORDERNO
KK401P-100A1-F0CS0
MODEL
model
KK
SIZE
Size
40
BS
Ball screw lead
1 mm
AC
Accuracy class
TL
Track length
mm
ST
Sliding seat type
A:Standard type
NUMBER
Number of sliding seats
1
MC
Motor connecting flange
PC
protecting cover
SWITCH
switch
KG
0.6 kg
L1
159 mm
MT
max trip
36.0 mm
N
2 PCS
G
20 mm