??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SHELE
Description
KK50
Bill of material
KK502P-150A1-F0CS0
CNSORDERNO
KK502P-150A1-F0CS0
MODEL
model
KK
SIZE
Size
50
BS
Ball screw lead
2 mm
AC
Accuracy class
TL
Track length
mm
ST
Sliding seat type
A:Standard type
NUMBER
Number of sliding seats
1
MC
Motor connecting flange
PC
protecting cover
SWITCH
switch
L1
220 mm
MT
max trip
70 mm
G
35 mm
N
2 PCS
K
80 mm
KG
1.0 kg