??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KK50BC - Economical KK single axis driver/50 Series • Standard • Motor Side Mount/Aluminum cover
Bill of material
KK50BC-802-L150-1-C-BM-F1
CODE
Code
KK50BC
TYPE
Type
Servo/stepper motor type
BALL
Ball screw lead
2
SLI
Sliding seat material
alloy steel
BASE1
base material
Chromium molybdenum alloy
BASE2
base hardness
58-62HRC
MOT1
Motor support material
aluminium alloy
MOT2
Motor support surface preparation
Black anodizing
PRO1
protecting cover material
A6063
PRO2
protecting cover surface preparation
Black anodizing
SPE
specification
802
L
NUM
Number of sliding seats
ACC
Accuracy level
MOT
Motor installation method
CON
Motor connection support selection
LIM
Limit switch
BALL1
ball screw Shaft diameter
8
BALL2
ball screw Lead
2
WORK
Workbench length
210.7
G
35
NN
n
2
K
80
MAX
Maximum stroke
70
WEI
weight
0.9
MAN
Manufacturer Name
Mitsubishi Motors/yaskawa
AA
a
41.3
BB
b
48.0
CC
c
1
DD
d
10.5
REP1
Repetitive positioning accuracy
±0.01
REP2
Repetitive positioning accuracy
±0.003
POS1
positioning accuracy
---
POS2
positioning accuracy
0.02
WAL1
Walking parallel plating
---
WAL2
Walking parallel plating
0.01
TOR1
Maximum starting torque
2
TOR2
Maximum starting torque
4
BAS1
Basic rated load
1813
BAS2
Basic rated load
2910
BAS3
Basic rated load
8007
BAS4
Basic rated load
12916
ALL1
Allowable static moment Single sliding seat
116
ALL2
Allowable static moment Double slide seat
278
ALL3
Allowable static moment Single sliding seat
116
ALL4
Allowable static moment Double slide seat
278
ALL5
Allowable static moment Single sliding seat
222
ALL6
Allowable static moment Double slide seat
444
LINK
Website link
Website link