??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KKR30-F0/1/2/3 - KKR Series
Bill of material
KKR3002P-100A1-F0
MODEL
Model
KKR30
BS
Ball screw lead
02
AC
Accuracy class
BST
Ball screw type
BL
Body length
mm
Enter value for BL
Body length
mm
cm
inch
ft
ST
Subject type
SF
Slide form
SLT
Slide type
NOS
Number of slides
MB
Motor Brand
MCF
Motor connection flange
CF
Cover form
LST
Limit switch type
POS1
POS2
L1
154
L2
100
G
25
N
2