??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Clamping lever - Clamping lever
Bill of material
902381 KL-Hebel 8x25
ARTIKEL
Article
Lever
TYPE
Type
8x25
BEST
Order-no.
902381
A
Length of the lever
65
A1
Length
74.50 mm
B
Lever dimensions - snapped
35.0
BB
Width
9.5 mm
E
Collar height
14.0
E2
Height
17.5 mm
D
Thread
M8
H
Thread length
25
K
Collar diameter
13.0
L
Lever height loaded
4.00
M
Diameter
18.5 mm
VERSTELLARTHEBL
Possibility to adjust the lever
Pull adjustment
RALGRIFF
Lever colour (RAL)
RAL 7021
KORRISIONBEST
Corrosion resistance of the lever
completely corrosion resistant
CNSSTDDTIME
Standard delivery time of the item after receipt of order
2 Days
HINWEISVPE
Refrence to pack quantity
none
CNSMASSEXACT
Weight
0.073 kg
ECLASS80
eClass V 8.0
23-01-05-01
WARENNUMMER
Customs tariff number
73181595
WEEE
Registierungsnummer WEEE
DE 71223010
ROHSWWW
Zertifikat ROHS
REACHWWW
Zertifikat REACH