You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
English (United States)
Information sur label de qualité
Catalogue: MÄDLER
Créé le: 06.03.2023
Quelques particularités du catalogue:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
16689901
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile AT
Powered by
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Aperçus 3D
3D
2D
Choix du modèle CAO
{maedler/antriebselemente/din_teile/iso17396/at-profil/klpl_at-profil.prj},{NB=16689901},{ARTNR=16689901},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A},{PR=AT5},{P=5},{RB=50},{F=6},{D=5.5},{L=41.8},{B=69},{H=8},{R=3.4},{GEW=90},{ZT=5},{ZL=2.7},{ZH=1.10},{R1=0.4},{R2=0.70},{CTN=84835080},{TEXT=Klemmplatte}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 11
HELP_VARIABLE
Company
MÄDLER
Description
KLPL-AT-PR-AL - Clamping Plates for Timing Belts, AT-Profile, Material Aluminium similar to EN AW2017A
Bill of material
16689901
ARTNR
Product No.
16689901
16689901
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
Aluminium similar to EN AW2017A
BZ
Designation
Clamping plate 50 AT5 - 41.8 x 69 x 8
Clamping plate 50 AT5 - 41.8 x 69 x 8
PR
Profile
AT5
AT5
P
5
5
mm
RB
Timing Belt Width
50
50
mm
F
6
6
mm
D
d
5.5
5.5
mm
L
41.8
41.8
mm
B
69
69
mm
H
8
8
mm
R
3.4
3.4
mm
GEW
Weight
90
90
g
CTN
Customs tariff number
84835080