??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
KM12 - Connecting cable
Bill of material
525617 KM12-8GD8GS-2-PU
TNR
Part number
525617
TYP
Type
KM12-8GD8GS-2-PU
D1
6.200 mm
D2
14.600 mm
D3
M12
L1
2000.000 mm
CNSMASSEXACT
Weight
0.140 kg
GTIN
4052568082895