KM0423968960961730
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Mold bases plastics
KM Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{dme/d_m_e_euro/2/a/mold_plate_euro/km42_plate.prj},{NB=KM0423968960961730},{REF=KM0423968960961730},{DESC=KM42 / 396 × 896 × 96 / 1.1730},{SR=396 × 896},{TP=KM42},{MAT=1.1730},{W=86},{L=896},{T=96},{D1=42},{WG=36},{WS=36},{LG=824},{LS=730},{S=224},{D4=18}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 577
HELP_VARIABLE
Company
D-M-E
Description
KM42 - KM42 - Risers (Wider version) - Euro standard
Bill of material
KM0423968960961730
REF
Catalog Number
KM0423968960961730
KM0423968960961730
DESC
Description
KM42 / 396 × 896 × 96 / 1.1730
KM42 / 396 × 896 × 96 / 1.1730
SR
Series
396 × 896
396 × 896
TP
Type
KM42
MAT
DIN Steel
1.1730
1.1730
W
Width W
86
86
mm
L
Length L
896
896
mm
T
Thickness T
96
96
mm
D1
Guide Diameter D1
42
42
mm
WG
Guiding Distance WG
36
36
mm
WS
Screws Distance
36
36
mm
LG
Guiding Distance LG
824
824
mm
LS
Screws Distance LS
730
730
mm
S
Distance between risers S
224
224
mm
D4
Screw hole Diameter D4
18
18
mm