??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
PMI
Description
KM45 - Mono stage
Bill of material
KM45 10 A +340 N 0 -0 0 40
MOD
Model
KM45
BSL
Ballscrew Lead
CNT
Carriage-Nut type
RL
Rail length
mm
AG
Accuracy grade
WWM
Motor
WWC
Cover
SS
Sensor Specification
TMBT
Motor Bracket
STM
Surface treatment mode
CST
Code of special type
POS1
Position
mm
Wert eingeben für POS1
Position
mm
cm
inch
ft
POS2
Position
mm
E
Dimension
70 mm
N
Dimension
3 mm
E1
Dimension
70 mm
N1
Dimension
2 mm
L1
Dimension
437 mm
W
Weight
6.78 kg