??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
KCC Precision
Description
KMC - Silencer
Bill of material
KMC220-02B
IDNR
Ident number
BODY
Body Size
Cal
TUBE
Tube Size
Cal
OPT
Option
A
150.0 mm
B
134.5 mm
C
119.0 mm
D
75.5 mm
E
22.0 mm
F
56.0 mm
G
2.0 mm
H
15.0 mm
J
15.5 mm
K
31.0 mm
L
50.0 mm