??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
KMD,KMF,KME - Square external handle
Bill of material
KMD90
MODEL
Model
LV1
LV1 type
Square external handle
MAT
Material
SUR
Surface treatment
-
COLOUR
Colour
CODE
Code
VAR02
L
mm
FIX02
H
37 mm
FIX04
A
20 mm
FIX06
L1
110 mm
FIX08
h
31 mm
FIX12
R
6.5 mm
FIX14
C
12 mm
FIX16
Lr
13.0 mm
FIX18
Lc
7 mm
FIX95
PDF
PDF