??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
KME - Plug socket with cable
Bill of material
30943 KME-1-24DC-2,5-LED
TNR
Part number
TYP
Type
B1
16.000 mm
D1
5.200 mm
D2
M3
H1
19.300 mm
H2
4.000 mm
L1
mm
L2
29.100 mm
CNSMASSEXACT
Weight
kg
GTIN