??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 110
HELP_VARIABLE
Company
Inocon
Description
KMU - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Bill of material
Two-Way Connector Clamp KMU-B35-B42-60-1-8
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
S1
Square
D2
Bore
S2
Square
K1
Clampinglength
60 mm
K2
Clampinglength
76 mm
L1
120 mm
L2
79 mm
L3
98 mm
M
55 mm
Z1
Screw locations
M8-50
Z2
Screw locations
M10-50
L4Z1
Clamping lever
63 | 78
L4Z2
Clamping lever
78 | 92
WEIGHT
Weight
kg
CTN
Customs Tariff Number
ROHS
YES
INFOIN
Product details
Product details