??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KNFSB5-2020 - 5 Series (Slot Width 6mm) 20,20mm Square Aluminum Extrusions (M5, M4, M3 Nuts) - Black Anodize - Fixed Length
Bill of material
KNFSB5-2020-4000
PN
Part Number
KNFSB5-2020-4000
TPS
Type and Frame Selection
KNFSB5-2020
MAT
Material
6063-T5 Aluminum Alloy
ST
Surface Treatment
Black Anodize
L
4000 mm
MASS
Mass
0.5 kg/m
SA
Sectional Area
183 mm2
LX
Cross Sectional Moment of Inertia - lx
0.742x10^4 mm4
LY
Cross Sectional Moment of Inertia - ly
0.742x10^4 mm4