??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
OZW672.16_BPZ:OZW672.16
Bill of material
OZW672.16 Web Server 16 LPB Geräte(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
OZW672.16 Web Server 16 LPB Geräte
SA110ID05
Main product group
OZW672.16
BUSPROTOKOLL
Bus Protokoll
"LPB/BSB (twisted pair)
SA100ID04
Product main group 1
without display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
87.50 mm
SA71012ID05
Width
40.00 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.57 kg
LINK
http://www.siemens.com/btproduct?BPZ:OZW672.16
SA810ID03
Manufacturer’s reference number
BPZ:OZW672.16
SA810ID04
Datanorm number
BPZ:OZW672.16
SA810ID06
GTIN number
7612914081742
SA810ID10
Description text
Web server for 16 LPB units
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001099
ETIMCLASSN
ETIM Classname
System interface/media gateway for bus system
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.GATEWAY
OMNICLASSNU
OmniClass number
23-37 13 17 23
OMNICLASS
OmniClass title
Wide Area Network Servers
UNICLASSC
Uniclass code
Pr_75_75_15_21