??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RDF600KN/S_S55770-T400
Bill of material
RDF600KN/S Raumthermostat(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RDF600KN/S Room Thermostat
SA110ID05
Main product group
RDF600KN/S
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
KNX
SA200ID03
Mounting type
SA400ID03
Material of the housing front
SA460ID03
Housing front color
Black
SA71012ID04
Length
86.00 mm
SA71012ID05
Width
46.00 mm
SA71012ID06
Height
86.00 mm
SA71012ID07
Height
0.15 kg
SA700ID06
Max. Ambient temperature (in operation)
0 °C
LINK
http://www.siemens.com/btproduct?S55770-T400
SA810ID03
Manufacturer’s reference number
S55770-T400
SA810ID04
Datanorm number
S55770-T400
SA810ID06
GTIN number
4047625004828
SA810ID10
Description text
Room thermostat for flush mounting with KNX communication, 2-/4-pipe fan coils or direct evaporators, with KNX switching groups, four buttons for switching lights and blinds, signal white (RAL 9003)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
Name of the packaging unit
NMP
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC000926
ETIMCLASSN
ETIM Classname
Physical sensor for bus system
IFCEXPORT
IfcExportAs
IfcFlowMeter.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 11 13
OMNICLASS
OmniClass title
Temperature Control Modules
UNICLASSC
Uniclass code
Pr_75_50_76_73