??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
PRiCi FA
Description
KPCN,KPCHN - Cast iron handwheel
Bill of material
KPCN12-100
MODEL
Model
LV1
LV1 type
LV2
Installation mode
Keyhole
MAT
Material
Equivalent to HT200
MAT2
Handle material
Equivalent to Q235
SUR
Surface treatment
Chromium plating
CODE
Code
VAR02
d
mm
VAR04
D
mm
FIX02
D1
22 mm
FIX04
H
32 mm
FIX06
s
4 mm
FIX08
f
13.8 mm
FIX10
M
M8
FIX95
PDF
PDF