??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPG01_51 - Flat belt conveyor, head-driven 3-slot profile (pulley diameter 30mm), width specified type
Bill of material
KPG01-B30-L355-6-TA100-SCM-12.5-L-T
CODE
Code
TYPE
Type
XCMAT
Material(Profile)
Aluminum
DLGDZMAT
Material(Fixed wheel type)
Aluminum
MDZCGMAT1
Material (Motor Bearing Cap 1)
Aluminum
MDZCGMAT2
Material (Motor Bearing Cap 2)
SPCC
XCSUR
Surface Treatment ( Extrusion )
Anodizing Treatment
DLGDZSUR
Surface Treatment (With Wheel Holder)
Spraying
MDZCGSUR1
Surface Treatment (Motor Bearing Cap 1)
Spraying
MDZCGSUR2
Surface Treatment (Motor Bearing Cap 2)
Spraying
B
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
L
Minimum Unit 5
POWER
Motor selection (output power W)
W
VOLTAGE
Madaxuanze(Dianya)
V
GUIGE
Madaxuanze(Guige)
CLTJSB
Madaxuanze(Chiluntoujiansubi)
PDGG
Madaxuanze(Pidaiguige)
MDPP
Motor Brand Selection
MBB
Back-Loaded Nuts Included
MB
Number Of Nuts
MCC
Drive Position Specification
MC
mm
LINK
Network Station
Website