??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KPN51 - Flat belt conveyor with anti-deflection guide intermediate drive double groove profile (belt diameter 30mm) short machine length type
Bill of material
KPN51-B50-L220-6-TA100-SCM-12.5-L-T
CODE
code
KPN51
TYPE
Types of
Short machine type
XCMAT
Material (profile)
Aluminum
DLGDZMAT
Material (with wheel mount)
Aluminum
MDCGMAT1
Material (motor cover)
steel
XCSUR
Surface treatment (profile)
Anodizing
DLGDZSUR
Surface treatment (motor cover)
Spraying
MDCGSUR1
Surface treatment (with wheel mount)
Anodizing
B
Minimum unit 10
mm
Inserisci valore per B
Minimum unit 10
mm
cm
inch
ft
L
Minimum unit 5
POWER
Motor selection (output power W)
W
VOLTAGE
Motor selection (voltage)
V
GUIGE
Motor selection (specification)
CLTJSB
Motor selection (gear head reduction ratio)
PDGG
Motor selection (belt specifications)
MDPP
Motor brand selection
BW
13.000 mm
DB
16.000 mm
DM
15.000 mm
ML
150.000 mm
MBB
Optional processing MB
MB
Number of rear mounted nuts
MCC
Optional processing MC
MC
Drive position specification
LINK
website
URL