??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
KPYA_H,KACA_H,KPCTA_H,KPVCA_H,KPYB_H,KACB_H,KPCTB_H,KPVCB_H - Resin Plates -Shape Selection- Type H
Bill of material
KPYASH-200-200-3-E30-S30
PN
Part Number
KPYASH-200-200-3-E30-S30
TYPE
Shape Type
H
MAT
Material
COLOR
color
GRADE
grade
TS
Type Selection
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
T
T Selection
mm
NOH
Number of Holes
HS
Hole Selection
SND
Screw Nominal Dia.
E
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
S
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
G
G 1mm Increment
mm
DD
d
0.0 mm
DD1
d1
0.0 mm
HH
h
0.0 mm