??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
KQ2C (Inch) - Tube Cap
Bill of material
KQ2C03-00A1
GUI
KQ2C03-00A1
OD
Applicable tubing O.D.(inch)
5/32
MODEL
Model
KQ2C03-00A1
D
8.2 mm
X
Release button dimension
7.7 mm
Y
Release button dimension
10 mm
L
14.5 mm
M
13.3 mm
CNSMASSEXACT
Mass
0.8 g