??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
KQ2D - Male Delta Union (Gasket Seal)
Bill of material
KQ2D04-M6A1
GUI
OD
Applicable tube O.D.
mm
T
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
mm
D
mm
X
Release button dimension
mm
Y
Release button dimension
mm
L1
mm
L2
mm
A
mm
M
13.3 mm
Q
mm
O
6 mm
N
3.2 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min. bore size
mm
CNSMASSEXACT
Mass
g