??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
KQ2E - Bulkhead Union
Lista materiale
KQ2E05-00MA1
GUI
KQ2E05-00M*1
OD
Applicable tubing O.D.(inch)
3/16
MODEL
Model
KQ2E05-00MA1
MATERIAL
Thread material/Surface treatment
T
Connection thread
M14x1
H
Width across flats
17 mm
X
Release button dimension
8.4 mm
Y
Release button dimension
11 mm
L
27.3 mm
MH
Mounting hole
15 mm
M
13.3 mm
EA1
Effective area Nylon
7.8 mm^2
EA2
Effective area Urethane
6.5 mm^2
MBS
Min.bore size
3.5 mm
CNSMASSEXACT
Mass
30.5 g