??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
SMC
Description
KQ2K - 45deg Male Elbow (Gasket Seal)
Bill of material
KQ2K04-M6A1
GUI
OD
Applicable tubing O.D.
mm
T
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
mm
D1
mm
X
Release button dimension
mm
Y
Release button dimension
mm
D2
8 mm
L1
14.4 mm
L2
mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
3.4 mm^2
EA2
Effective area Urethane
3.4 mm^2
MBS
Min.bore size
2.5 mm
CNSMASSEXACT
Mass
g