??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
KQ2K (Inch) - 45° Male Elbow (Sealant)
Bill of material
KQ2K01-34A1
GUI
OD
Applicable tubing O.D.(inch)
T
Connection thread
1/8
MODEL
Model
MATERIAL
Thread material/Surface treatment
SEAL
Male thread seal method
H
Width across flats
11.11 mm
D1
mm
X
Release button dimension
mm
Y
Release button dimension
mm
D2
10 mm
L1
mm
L2
mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min. bore size
mm
CNSMASSEXACT
Mass
g