??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC
Description
KQ2K (Inch) - 45° Male Elbow (Gasket Seal)
Bill of material
KQ2K01-32A1
GUI
OD
Applicable tubing O.D.(inch)
T
Connection thread
10-32UNF
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
7 mm
D1
mm
X
Release button dimension
mm
Y
Release button dimension
mm
D2
8 mm
L1
14.4 mm
L2
13 mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min. bore size
2.5 mm
CNSMASSEXACT
Mass
g