KQ2L03-U01A1
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Inch-size/Applicable Tubing:Inch Size Connection Thread:Rc,G,NPT,NPTF
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_5_1/kq2l_me_gs_inch_1.prj},{NB=KQ2L03-U01A1},{GUI=KQ2L03-U01*1},{OD=5/32},{T=1/8},{MATERIAL=A},{H=11.11},{D1=8.2},{X=7.7},{Y=10.0},{D2=10},{L1=14.8},{L2=17.4},{A=16.7},{M=13.3},{EA1=4.6},{EA2=3.3},{MBS=3.0},{CNSMASSEXACT=6.2},{DX=7.200},{HL=5.490},{DX2=10.000},{LY=2.100},{LX=2.000},{R=2.000},{LV=4.100},{LH=5.000},{L11=11.260},{L12=0.710},{L13=1.170},{D11=11.700},{D12=9.360},{L14=4.960}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
KQ2L (Inch) - Male Elbow (Gasket Seal)
Bill of material
KQ2L03-U01A1
GUI
KQ2L03-U01*1
KQ2L03-U01*1
OD
Applicable tubing O.D.(inch)
5/32
5/32
T
Connection thread
1/8
1/8
MODEL
Model
KQ2L03-U01A1
KQ2L03-U01A1
MATERIAL
Thread material/Surface treatment
(A) Brass
(N) Brass + With electroless nickel plating
(A) Brass
(N) Brass + With electroless nickel plating
H
Width across flats
11.11
11.11
mm
D1
8.2
8.2
mm
X
Release button dimension
7.7
7.7
mm
Y
Release button dimension
10.0
10.0
mm
D2
10
mm
L1
14.8
14.8
mm
L2
17.4
17.4
mm
A
16.7
16.7
mm
M
13.3
mm
EA1
Effective area Nylon
4.6
4.6
mm^2
EA2
Effective area Urethane
3.3
3.3
mm^2
MBS
Min.bore size
3.0
3.0
mm
CNSMASSEXACT
Mass
6.2
6.2
g