??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
KQ2L (Inch) - Male Elbow (Sealant)
Stückliste
KQ2L05-01A1
GUI
OD
Applicable tubing O.D.(inch)
3/16
T
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
SEAL
Male thread seal method
H
Width across flats
mm
D1
9.1 mm
X
Release button dimension
8.4 mm
Y
Release button dimension
11 mm
D2
10 mm
L1
15 mm
L2
mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
6.8 mm^2
EA2
Effective area Urethane
5.6 mm^2
MBS
Min.bore size
3.5 mm
CNSMASSEXACT
Mass
g