KQ2L01-99A1
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Oval Type Inch-size/Applicable Tubing:Inch Size Connection Thread:UNF,NPT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_2_1/kq2l_pe_inch_1.prj},{NB=KQ2L01-99A1},{GUI=KQ2L01-99A1},{OD=1/8},{D=1/8},{D1=7.1},{X=6.7},{Y=9.5},{D2=6.4},{L1=14.5},{L2=20.9},{A=11.1},{M=13.3},{EA1=3.0},{EA2=2.5},{MBS=2.2},{CNSMASSEXACT=0.9}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
KQ2L (Inch) - Plug-in elbow
Bill of material
KQ2L01-99A1
GUI
KQ2L01-99A1
KQ2L01-99A1
OD
Applicable tubing O.D.(inch)
1/8
1/8
D
Applicable fitting size (inch)
1/8
1/8
MODEL
Model
KQ2L01-99A1
KQ2L01-99A1
D1
7.1
7.1
mm
X
Release button dimension
6.7
6.7
mm
Y
Release button dimension
9.5
9.5
mm
D2
6.4
6.4
mm
L1
14.5
14.5
mm
L2
20.9
20.9
mm
A
11.1
11.1
mm
M
13.3
mm
EA1
Effective area Nylon
3.0
3.0
mm^2
EA2
Effective area Urethane
2.5
2.5
mm^2
MBS
Min.bore size
2.2
2.2
mm
CNSMASSEXACT
Mass
0.9
0.9
g