??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
SMC
Description
KQ2T - Male Branch Tee (Sealant)
Bill of material
KQ2T04-01A1
GUI
OD
Applicable tubing O.D.
mm
T
Connection thread
MODEL
Model
MATERIAL
Thread material/Surface treatment
SEAL
Male thread seal method
H
Width across flats
mm
D1
mm
X
Release button dimension
mm
Y
Release button dimension
mm
D2
10 mm
L1
mm
L2
mm
A
mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
mm
CNSMASSEXACT
Mass
g