??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
KQ2TY - Different Diameter Cross
Bill of material
KQ2TY06-08A1
GUI
KQ2TY06-08A1
ODA
Applicable tube O.D.a
6 mm
ODB
Applicable tube O.D.b
8 mm
MODEL
Model
KQ2TY06-08A1
D1
10.4 mm
AX
Release button dimension
9.7 mm
AY
Release button dimension
12 mm
D2
13.2 mm
BX
Release button dimension
13 mm
BY
Release button dimension
0 mm
L1
17.3 mm
L2
17.2 mm
Q
8.4 mm
M1
13.3 mm
M2
14.2 mm
O
8 mm
N
4.2 mm
EA1
Effective area Nylon
13.4 mm^2
EA2
Effective area Urethane
10.6 mm^2
MBS
Min. bore size
4.5 mm
CNSMASSEXACT
Mass
6.5 g