??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2U (Inch) - Branch (Gasket Seal)
Bill of material
KQ2U01-32A
GUI
OD
Applicable tubing O.D.(inch)
T
Connection thread
10-32UNF
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
mm
D
mm
L
mm
P
mm
A
mm
M
13.3 mm
Q
mm
O
mm
N
mm
EA1
Effective area Nylon
2.2 mm^2
EA2
Effective area Urethane
2.2 mm^2
MBS
Min.bore size
1.8 mm
CNSMASSEXACT
Mass
g