??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2VD (Inch) - Double Universal Male Elbow (Gasket Seal)
Bill of material
KQ2VD01-32A
GUI
OD
Applicable tubing O.D.(inch)
T
Connection thread
10-32UNF
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
14.29 mm
D1
mm
D2
13.4 mm
L1
mm
L2
mm
L3
mm
A
mm
M
13.3 mm
P
mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
2.3 mm
CNSMASSEXACT
Mass
g