??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SMC
Description
KQ2VF (Inch) - Universal Female Elbow (Sealant)
Bill of material
KQ2VF01-34A1
GUI
OD
Applicable tubing O.D.(inch)
T
Connection thread
1/8
MODEL
Model
MATERIAL
Thread material/Surface treatment
SEAL
Male thread seal method
H
Width across flats
14.29 mm
D1
mm
X
Release button dimension
mm
Y
Release button dimension
mm
D2
13.4 mm
L1
mm
L2
14.4 mm
L3
28.5 mm
A
25.3 mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
mm
CNSMASSEXACT
Mass
g