??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC
Description
KQ2VS (Inch) - Hexagon Socket Head Universal Male Elbow (Sealant)
Bill of material
KQ2VS01-34A1
GUI
OD
Applicable tube O.D.
T
Connection thread
1/8
MODEL
Model
MATERIAL
Thread material/Surface treatment
SEAL
Male thread seal method
H
Width across flats
6.35 mm
D1
mm
X
Release button dimension
mm
Y
Release button dimension
mm
D2
13.4 mm
L1
mm
L2
13.7 mm
L3
25.8 mm
A
22.6 mm
M
13.3 mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min. bore size
mm
CNSMASSEXACT
Mass
g