??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 3
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
KQ2Z (Inch) - Branch Universal Male Elbow (Gasket Seal)
Stückliste
KQ2Z01-32A
GUI
OD
Applicable tubing O.D.(inch)
T
Connection thread
10-32UNF
MODEL
Model
MATERIAL
Thread material/Surface treatment
H
Width across flats
8 mm
D1
mm
D2
mm
L1
mm
L2
mm
L3
mm
A
mm
M
13.3 mm
P
mm
EA1
Effective area Nylon
mm^2
EA2
Effective area Urethane
mm^2
MBS
Min.bore size
2.5 mm
CNSMASSEXACT
Mass
g