??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQB01 - Timing Belt Conveyor Intermediate Drive Double-Slot/3-Slot Profile (Diameter 19mm/20mm) Single-Row Type
Bill of material
KQB01-B10-L330-6-TA220-SCM-12.5-K-T
CODE
Code
KQB01
TYPE
Type
Single Row Type
MAT1
Extrusion Material
Aluminum
MAT2
Material (Motor Cover 1)
Steel
MAT3
Material (Motor Cover 2)
SPCC
MAT4
Material Of Pulley Fixing Seat
SPCC
HAR1
Extrusion Surface Treatment
Anodizing Treatment
HAR2
Surface Treatment (Motor Cover 1)
Spraying
HAR3
Surface Treatment (Motor Cover 2)
Spraying
HAR4
Surface Treatment Of Pulley Seat
Spraying
B
mm
L
W
Output Power
6
V
Voltage
GG
Specifications
CLJSB
Gearheads Reduction Ratio
PDGG
Belt Specifications
MDPP
Motor Brand
MCC
Optional Processing MC
MC
Drive Position Specification
MBB
Optional Processing MB
MB
Number Of Rear-Loaded Nuts
LINK
Website
Website