??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KQF51 - Flat belt conveyor with guide bar to prevent deviation, head drive 3-slot profile (belt diameter 50mm), double row type
Bill of material
KQF51-B120-L240-25-TA100-SCM-5-A-T
CODE
code
KQF51
TYPE
type
Double row type
MAT1
Profile material
Aluminum
MAT2
Motor cover 1 material
Aluminum
MAT3
Motor cover 2 material
Aluminum
MAT4
Wheel mount material
Aluminum
SUR1
Profile surface treatment
Anodizing treatment
SUR2
Surface treatment of motor cover 1
Anodizing treatment
SUR3
Surface treatment of motor cover 2
Anodizing treatment
SUR4
Surface treatment of pulley fixing seat
Spraying
B
mm
Enter value for B
mm
cm
inch
ft
BPOOL
[120:400/10] mm
L
mm
Enter value for L
mm
cm
inch
ft
LPOOL
[240:3000/5] mm
POWER
Motor output power
W
VOLTAGE
Motor voltage
V
GUIGE
Motor specifications
CLTJSB
Motor gear head reduction ratio
PDGG
Belt specifications
MDPP
Motor brand
MAA
Motor installation position is reversed
MBB
With rear nut
MB
Number of Nuts After Installation
LINK
weblink
webxxx