您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQG2W09-N01-F
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2-F FDA Compliant/Stainless Steel SUS316 One-touch Fittings
KQG2-F Applicable Tubing: Inch Size, Connection Thread: UNF,NPT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2_f/kqg2_f_inch/kqg2w_f_inch.prj},{NB=KQG2W09-N01-F},{OD=ø5/16},{ODX=7.938},{T=1/8},{MODEL=KQG2W09-N01-F},{H=12},{D=13.7},{L1=18.6},{L2=34.7},{A=38.3},{M=16.1},{EA=20.5},{CNSMASSEXACT=26.9},{ND=9.728},{LH1=2.0},{LH2=3.2},{LH3=1.7},{LH4=5.0},{LH5=5.0},{LV1=31.5},{LV2=3.9},{LV3=20.4},{LV4=0.35},{LV5=1.3},{LV7=38.3},{LV8=4.0},{DV1=13.4},{DV2=11.00},{DV3=13.40},{DV4=10.80},{DV5=7.6},{DH1=8.1},{DH2=12.0},{R=3.8},{LH6=10.5},{LH7=3.8},{R2=1.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
SMC
Description
KQG2W-F (Inch) - Extended Male Elbow
Bill of material
KQG2W09-N01-F
OD
Applicable tubing O.D. (Inch)
ø5/16"
ø5/16"
T
Connection thread NPT
1/8
1/8
MODEL
Model
KQG2W09-N01-F
KQG2W09-N01-F
H
Width across flat
12
12
mm
D
13.7
13.7
mm
L1
18.6
18.6
mm
L2
34.7
34.7
mm
A
38.3
38.3
mm
M
16.1
16.1
mm
EA
Effective area
20.5
20.5
mm^2
CNSMASSEXACT
Mass
26.9
26.9
g