??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KRA - Rotary handle
Bill of material
KRA8
MODEL
Model
KRA8
LV1
LV1 type
Rotary handle
MAT
Material
steel
SUR
Surface treatment
Chromium plating
CODE
Code
KRA
VAR02
M
FIX02
L
86 mm
FIX04
D
23 mm
FIX06
C
13 mm
FIX08
E
17 mm
FIX10
B
14 mm
FIX95
PDF
PDF