??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KRA01 - Plastic chain conveyor head drive 3-slot profile (sprocket diameter 57mm) double row type
Bill of material
KRA01-B80-L300-25-TA100-SCM-5-A-T
CODE
Code
KRA01
TYPE
Type
Two-Row Type
XCMAT
Material(Profile)
Aluminum
MDGBMAT
Material(Motor Cover)
SPCC
DLGDZMAT
Material(Fixed wheel type)
Aluminum
SLLTMAT
Material ( Plastic Chain )
Polyacetal
XCSUR
Surface Treatment ( Extrusion )
Anodizing Treatment
MDGBSUR
Surface Treatment (Motor Cover)
Anodizing Treatment
DLGDZSUR
Surface Treatment (With Wheel Holder)
Spraying
SLLTSUR
Surface Treatment (Plastic Chain)
-
B
Minimum Unit 10
mm
Enter value for B
Minimum Unit 10
mm
cm
inch
ft
L
Minimum Unit 5
POWER
Motor selection (output power W)
W
VOLTAGE
Madaxuanze(Dianya)
V
GUIGE
Madaxuanze(Guige)
CLTJSB
Madaxuanze(Chiluntoujiansubi)
PDGG
Madaxuanze(Pidaiguige)
MDPP
Motor Brand Selection
MAA
Optional Processing MA
MBB
Optional Processing MB
MB
Number Of Rear-Loaded Nuts
LINK
Network Station
Website